(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PVC Pipe Cutter

PVC Pipe Cutter

[Features]
· Cutting tool specially designed for PVC pipes, flexible synthetic resin pipes and other resin pipes.
· Combining a lightweight aluminum alloy body and a sharp stainless steel blade, the ratchet-type tool makes cutting easy.
 (PVC Pipe Cutter 63 uses a SK steel blade.)
· The single-action opening mechanism lets you release the blade with one hand.
 (Not available with PVC Pipe Cutter 63.)
· With PVC Pipe Cutter 42, you can adjust the single-action opening size to ø27 mm or ø42 mm using the opening-diameter adjustment stopper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MC-V27
MC-V27H
MC-V42
MC-V42H
MC-V63
MC-V63H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compatible Compatible

SGD 139.62

1 Piece(s) 7 Day(s) or more Replacement bladeFor MC-V27-

SGD 35.01

1 Piece(s) 7 Day(s) or more --Cutting outer diameter: Up to ø27 mm (Up to VE-22)

SGD 168.13

1 Piece(s) 7 Day(s) or more Replacement bladeFor MC-V42-

SGD 38.54

1 Piece(s) 7 Day(s) or more --Cutting outer diameter: Up to ø42 mm (Up to VE-36)

SGD 244.79

1 Piece(s) 7 Day(s) or more --Cutting outer diameter: Up to ø63 mm (Up to VE-54)

SGD 73.28

1 Piece(s) 7 Day(s) or more Replacement bladeFor MC-V63-

Loading...

  1. 1

Tech Support