(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linkage Fixing Bracket

Linkage Fixing Bracket

This product is hot-dip galvanizing Used to connect and fix a fixed rail to a piping machine base.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UMR-J

 
Part Number
UMR-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 70.77

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Iron Type Hot dip galvanizing

Please check the type/dimensions/specifications of the part UMR-J in the Linkage Fixing Bracket series.

Tech Support