(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter With O-Ring For MIRALEX F

Adapter With O-Ring For MIRALEX F

Click this image to zoom it.

Move the mouse over the image to zoom

Flame retardancy material Used to connect Miralex and a flanged sleeve. With O-ring

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFKH-36BA
MFKH-42BA
MFKH-54BA
MFKH-70BA
MFKH-82BA
MFKH-100BA
MFKH-125BA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension L
(mm)
Compatibility/applicability

SGD 19.12

1 Piece(s) 7 Day(s) or more 107.5MIRALEX 36, TS (W)-30-600

SGD 13.91

1 Piece(s) 7 Day(s) or more 187MIRALEX 42, TS (W)-40-600

SGD 16.57

1 Piece(s) 7 Day(s) or more 141.5MIRALEX 54, TS (W)-50-600

SGD 22.75

1 Piece(s) 7 Day(s) or more 253MIRALEX 70, TS (W)-65-600

SGD 24.86

1 Piece(s) 7 Day(s) or more 191.5MIRALEX 82, TS (W)-80-600

SGD 40.19

1 Piece(s) 7 Day(s) or more 214MIRALEX 100, TS (W)-100-600

SGD 83.91

1 Piece(s) 7 Day(s) or more 380MIRALEX 125, TS (W)-125-600

Loading...

  1. 1

Basic Information

Color Black Material Resin

Tech Support