(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Saddle Clamp for FEP

Double Saddle Clamp for FEP

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ It is used for fixing MIRALEX F
・ The protrusion on the inside of the saddle clamp gets stuck in the valley of the wave of MIRALEX F, it can be fixed securely, and the pipe does not shift

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFE-20
SFE-30
SFE-40
SFE-50
SFE-65
SFE-80
SFE-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Pipe Diameter

SGD 1.87

10 Piece(s) 7 Day(s) or more MIRALEX F20

SGD 2.96

10 Piece(s) 7 Day(s) or more MIRALEX F30

SGD 3.41

10 Piece(s) 7 Day(s) or more MIRALEX F 40

SGD 3.63

10 Piece(s) 7 Day(s) or more MIRALEX F50

SGD 5.17

10 Piece(s) 7 Day(s) or more MIRALEX F65

SGD 6.07

10 Piece(s) 7 Day(s) or more MIRALEX F80

SGD 7.40

10 Piece(s) 7 Day(s) or more MIRALEX F100

Loading...

  1. 1

Basic Information

Color Black Material Resin

Tech Support