(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pest Repellent Ranger N (Terminal Bushing)

Pest Repellent Ranger N (Terminal Bushing)

[Features]
· Terminal bushing that contains a pungent substance that rodents hate.
· Attach to the end of the pipe to prevent rodents from entering into the pipe passage.
· Simply insert it into the pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MMH-NTV16
MMH-NTV22
MMH-NTV28
MMH-NTV36
MMH-NTV42
MMH-NTV54
MMH-NTV70
MMH-NTV82
MMH-NTV100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible cable finishing outer diameter ø
(mm)

SGD 19.55

1 Piece(s) 7 Day(s) or more ø10 mm or less

SGD 23.34

1 Piece(s) 7 Day(s) or more ø15 mm or less

SGD 24.00

1 Piece(s) 7 Day(s) or more ø20 mm or less

SGD 26.28

1 Piece(s) 7 Day(s) or more ø25 mm or less

SGD 28.18

1 Piece(s) 7 Day(s) or more ø30 mm or less

SGD 33.66

1 Piece(s) 7 Day(s) or more ø40 mm or less

SGD 61.61

1 Piece(s) 7 Day(s) or more ø50 mm or less

SGD 68.32

1 Piece(s) 7 Day(s) or more ø60 mm or less

SGD 72.70

1 Piece(s) 7 Day(s) or more ø70 mm or less

Loading...

  1. 1

Basic Information

Color Black Material Other

Tech Support