(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Steel Square PC Box (No Plaster Ring)

Large Steel Square PC Box (No Plaster Ring)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A large square concrete box made of steel. For use in precast concrete work.
・ It is used as the back box of the pull box.
*Backplate sold separately.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PA-4CBL-125T

 
Part Number
PA-4CBL-125T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.29

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part PA-4CBL-125T in the Large Steel Square PC Box (No Plaster Ring) series.

Tech Support