(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Square Concrete Box (With Heat Resistant Plaster Ring) (Part Numbers)

Large Square Concrete Box (With Heat Resistant Plaster Ring)

It can be embedded directly into concrete, used as a relay for such as removing wires, or used as a position enclosure for attaching light fixtures or automatic fire alarms, etc., comes with a heat resistant plaster ring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4CBL-89N11H

 
Part Number
4CBL-89N11H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.00

20 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part 4CBL-89N11H in the Large Square Concrete Box (With Heat Resistant Plaster Ring) series.

Tech Support