(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Large Steel Square Concrete Box (With Plaster Ring And Packing) (Part Numbers)

Large Steel Square Concrete Box (With Plaster Ring And Packing)

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PA-4CBL9011P

 
Part Number
PA-4CBL9011P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.96

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part PA-4CBL9011P in the Large Steel Square Concrete Box (With Plaster Ring And Packing) series.

Tech Support