(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Box With Brim

Slide Box With Brim

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ It can be attached away from the pole by the thickness of the wooden bar or mortar (2 steps of 12 mm and 15 mm).
・ If you attach a magnet, you can easily make a box hole with a hole saw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBZ

 
Part Number
SBZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.69

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Tech Support