(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Joint Box for Hanging Bolt

Joint Box for Hanging Bolt

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Ideal for mounting on hanging bolts such as in a double ceiling.
・ It can be attached to either 3/8 or 4/8 inch bolts.
・ Deep type with sufficient wiring space.
・ Single-action installation on the base.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBT-1B

 
Part Number
MBT-1B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.45

10 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part MBT-1B in the Joint Box for Hanging Bolt series.

Tech Support