(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB Diagonal Concrete Box

CB Diagonal Concrete Box

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Since diagonal piping is possible, the piping work is easy.
・ Pipes can be laid away from rebars.
・ The CB diagonal back plate can be removed simply by loosening the screws.
· Knockouts can be removed using a screwdriver.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4CB-44P

 
Part Number
4CB-44P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.12

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part 4CB-44P in the CB Diagonal Concrete Box series.

Tech Support