(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)

Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ This is convenient. The cover can be slid according to the height of the jointing part.
・ It can be attached after jointing. (easy to work with)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MB-PS

 
Part Number
MB-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.67

10 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified

Please check the type/dimensions/specifications of the part MB-PS in the Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type) series.

Tech Support