(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TE Connectivity Contacts, Pos Lock Series

TE Connectivity Contacts, Pos Lock Series

TE Connectivity Contact, Pos Lock Series. Receptacles for quick disconnect type terminals. Compatible cable size: AWG20 to AWG14

(i)Caution

  • The product image is for illustration purposes only. It may differ from the actual item, so please check the manufacturer's website, etc., to confirm the external appearance of the product.
  • The product image is for illustration purposes only. It may differ from the actual item, so please check the manufacturer's website, etc., to confirm the external appearance of the product.

PDF

Part Number

Configured Part Number is shown.

170233-2

 
Part Number
170233-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.25

100 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Material Copper Alloy Color Black
Material Brass

Please check the type/dimensions/specifications of the part 170233-2 in the TE Connectivity Contacts, Pos Lock Series series.

Tech Support