(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Latch Bending Protection Category 5e STP LAN Cable (Part Numbers)

Latch Bending Protection Category 5e STP LAN Cable

Click this image to zoom it.

Move the mouse over the image to zoom

This LAN cable is a shield type that is resistant to noise and uses a connector that does not break the clips.
[Features]
・ Nylon clips that do not break even when bent and PVC (polyvinyl chloride) clip breakage prevention cover with excellent elasticity
・ Durable polycarbonate connector with reliable triple structure
・ LAN cable compliant with Enhanced Category 5 that supports Gigabit Ethernet with a transmission speed of 1,000 Mbps (1 Gbps)
・ A noise-resistant cable that further covers the twisted pair cable with a shield
・ Since it is a stranded wire specification, it is soft and allows for easy routing

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-STPTS-005

Part Number
KB-STPTS-005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.76

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 5.0 to 5.9 Color Gray Length Fixed
Length: Fixed 0.3 to 0.9 Connector shape RJ-45 latch bending protection shielded connector (with latch bending protection cover) JAN Code 4969887567005
Outer Diameter(mm) 5.5 Length(m) 0.5 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-STPTS-005 in the Latch Bending Protection Category 5e STP LAN Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)