(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Category 7 Flat LAN Cable

Category 7 Flat LAN Cable

Click this image to zoom it.

Move the mouse over the image to zoom

A high-quality, noise-resistant flat LAN cable fully compatible with the next-generation 10GBASE

[Features]
・ It covers 600 MHz, which is 6.0 times that of Category 5e and 2.4 times that of Category 6. High-speed transmission is possible and has the effect of preventing data errors
・ With its cable quality and minimization of untwisting in the plug, it is fully compatible with 10GBASE (10 Gbps), which is rapidly being put to practical use
・ 2.2‑mm-thin, easy-to-handle cable. It can be neatly placed under the carpet or in a tight space. In addition, since the inside of the cable is molded, the twist of a cable does not easily return when stepped on, and its performance characteristics do not deteriorate
・ It is safe with a clip breakage prevention cover that prevents the clip (latch) of the plug from breaking
・ It uses a gold-plated shield plug that suppresses the generation of rust and oxide film and guarantees highly accurate contact
・ It is safe with a plug protection cap that protects the tip of the plug from external damage and dust
・ The cable is made of a material that does not easily spread fire, and it is a flame-retardant material, so you can rest assured (For Gigabit connection, all other devices and cables to be connected must support Gigabit)

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-FL7-005BLN

Part Number
KB-FL7-005BLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.72

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT7 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Color Blue Length Fixed Length: Fixed 0.3 to 0.9
Connector shape RJ-45 slim connector (with latch bending protection cover) JAN Code 4969887567791 Outer Diameter(mm) 2.2 × 7.2
Length(m) 0.5 Cable Type Flat

Please check the type/dimensions/specifications of the part KB-FL7-005BLN in the Category 7 Flat LAN Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)