(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Category 6 Highly Flexible Flat LAN Cable

Category 6 Highly Flexible Flat LAN Cable

Click this image to zoom it.

Move the mouse over the image to zoom

Highly bend-resistant, category 6 flat LAN cable that passed the bending tests of 300,000 times

[Features]
· A category 6-compliant flat LAN cable fully compatible with Gigabit Ethernet,
 with high resistance against bending passing the bending tests (R20 bending tests) of 300,000 times. Uses elastic PVC on the surface.
· Capable of transmission bandwidth of 250 MHz, 2.5 times of the enhanced category 5 bandwidth.
· Capable of transmission speed of 1,000 Mbps (1 Gbps).
· 1.4‑mm-thin ultra-flat type that is easy to handle and can be neatly placed under the carpet or in a tight space.
· Employs a latch bending protection cover to prevent the latch at the connector part from bending.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-FL6FA-005BK

Part Number
KB-FL6FA-005BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.94

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire No. of Cores (No. of Connection Pins) 8 Core
Color Black Length Fixed Length: Fixed 0.3 to 0.9
Connector shape Comes with an RJ-45 molding connector (with a latch bending protection cover) JAN Code 4969887566862 Outer Diameter(mm) 1.4 × 6
Length(m) 0.5 Cable Type Flat

Please check the type/dimensions/specifications of the part KB-FL6FA-005BK in the Category 6 Highly Flexible Flat LAN Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)