(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Category 6 UTP Crossover Cable

Category 6 UTP Crossover Cable

Click this image to zoom it.

Move the mouse over the image to zoom

High-performance Category 6 crossover LAN cable that fully supports Gigabit Ethernet.
[Features]
・ It achieves a transmission speed of 1,000 Mbps (1 Gbps)
・ A Category 6 crossover cable that achieves a transmission bandwidth of 250 MHz, which is 2.5 times that of Category 5e, and is fully compatible with Gigabit Ethernet
・ It also supports digital home appliances (crossover connection)
・ It comes with a clip breakage prevention cover

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

KB-T6L-02BLCK

Part Number
KB-T6L-02BLCK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength: Fixed JAN Code Length
(m)

SGD 12.66

1 Piece(s) 10 Day(s) 2.0 to 2.949698878418152

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire No. of Cores (No. of Connection Pins) 8 Core
Cable Outer Diameter 6.0 to 6.9 Color Blue Length Fixed
Connector shape Comes with an RJ-45 slim connector (high-performance alternate method, with latch bending protection cover) Outer Diameter(mm) 6.4 Cable Type Standard

Please check the type/dimensions/specifications of the part KB-T6L-02BLCK in the Category 6 UTP Crossover Cable series.

Similar Part Numbers

Part Number
KB-T6L-01BLCK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength: Fixed JAN Code Length
(m)

SGD 12.24

1 Piece(s) 10 Day(s) 1.0 to 1.949698878417921

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)