(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

GOT2000 Series GT21 Model (Part Numbers)

GOT2000 Series GT21 Model

TFT LCD with an easy-to-see screen size and a compact, clean design.

PDF

Part Number

Configured Part Number is shown.

GT2104-PMBDS2

 
Part Number
GT2104-PMBDS2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting type Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

SGD 490.50

1 Piece(s) 91 Day(s) Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614529.5RS-232 × 26 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

Loading...

  1. 1

Basic Information

Representative Standard CE / UL / cUL

Please check the type/dimensions/specifications of the part GT2104-PMBDS2 in the GOT2000 Series GT21 Model series.

Similar Part Numbers

Part Number
GT2103-PMBLS
GT2104-PMBD
GT2104-PMBDS
GT2104-PMBLS
GT2104-RTBD
GT2105-QMBDS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting type Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

SGD 339.80

1 Piece(s) 91 Day(s) Panel surface mount-3.8-Monochrome (white/black)Black[Other] DC5VNANAAvailable7411327RS-4223 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps)

SGD 639.30

1 Piece(s) 91 Day(s) Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614532.5RS-422/485 / Ethernet6 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

SGD 490.50

1 Piece(s) 91 Day(s) Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614529.5RS-422/485 / RS-2326 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

SGD 471.40

1 Piece(s) 91 Day(s) Panel surface mount-4.5-Monochrome (white/black)Black-NANAAvailable7614529.5RS-4226 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps)

SGD 780.60

1 Piece(s) 91 Day(s) Panel surface mount[TFT] TFT color4.3-Color (65536 colors)BlackDC24VNANAAvailable10212840RS-232 / RS-422/4859MBNAKCDisplay color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB)

SGD 802.20

1 Piece(s) 91 Day(s) Panel surface mount-5.7320 x 240Monochrome (white/black)BlackDC24VNANAAvailable13516456RS-422/485 / RS-2329 MBNoKCDisplay colors: Monochrome (white/black), 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)