(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNITRONIC® LiYY A

UNITRONIC® LiYY A

UNITRONIC® LiYY A: Low-frequency PVC data cable, DIN 47100 color coded, UL CSA AWM, Flexible (0.34² Maxi TERMI-POINT®), Flame retardant, Instrumentation Control
Data transmission cable with colour code acc. to DIN 47100 - UL/CSA recognized
A for Advanced here: UL and CSA certifications
Further dimensions/colours on request

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0022403/152
0022404/152
0022405/152
0022502/152
0022505/152
0022512/152
0022602/152
0022603/152
0022604/100
0022605/152
0022608/305
0022616/152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 99.10

1 Piece(s) 36 Day(s) 101522633.8

SGD 108.20

1 Piece(s) 36 Day(s) 10----

SGD 132.60

1 Piece(s) 57 Day(s) 10----

SGD 94.70

1 Piece(s) 36 Day(s) 10----

SGD 143.50

1 Piece(s) 36 Day(s) 10----

SGD 329.00

1 Piece(s) 57 Day(s) 10----

SGD 128.30

1 Piece(s) 36 Day(s) 10----

SGD 151.60

1 Piece(s) 36 Day(s) 101522235

SGD 107.10

1 Piece(s) 36 Day(s) 10----

SGD 200.80

1 Piece(s) 36 Day(s) 10----

SGD 595.20

1 Piece(s) 36 Day(s) 103052286.9

SGD 575.70

1 Piece(s) 36 Day(s) 10----

Loading...

  1. 1

Basic Information

Sheath (outer coating) color Red Sheath (outer coating) material PVC Operating temperature, fix 80
Operating temperature, flexible 70 Conductor category Class 5 = flexible Conductor material Cu, tinned
Core identification Colour Core insulation PVC Flame retardant In accordance with EN 6033212
Screen over stranding None Screen over stranding element None Stranding element No
Halogen free (acc. EN 5026722) False Low smoke (acc. EN 610342) False

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)