(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNITRONIC® LiYCY A

UNITRONIC® LiYCY A

UNITRONIC® LiYCY A: Low-frequency PVC data cable, DIN 47100, UL CSA AWM, Flexible, 0.34² Maxi TERMI-POINT®, Screened, Flame retardant, Instrumentation & Control
Screened data transmission cable with colour code acc. to DIN 47100 – UL/CSA recognized
A for Advanced here: UL and CSA certifications
Further dimensions/colours on request

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0044602/100
0044652/152
0044655/152
0044658/152
0044702/152
0044703/100
0044704/152
0044707/100
0044716/100
0044732/100
0044735/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 140.30

1 Piece(s) 57 Day(s) 10

SGD 217.00

1 Piece(s) 57 Day(s) 10

SGD 331.60

1 Piece(s) 36 Day(s) 10

SGD 364.50

1 Piece(s) 36 Day(s) 10

SGD 245.50

1 Piece(s) 57 Day(s) 10

SGD 169.80

1 Piece(s) 36 Day(s) 10

SGD 303.80

1 Piece(s) 36 Day(s) 10

SGD 346.60

1 Piece(s) 36 Day(s) 10

SGD 555.70

1 Piece(s) 36 Day(s) 10

SGD 188.30

1 Piece(s) 36 Day(s) 10

SGD 321.70

1 Piece(s) 36 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(m) 100 AWG size(AWG) 20 Number Of Cores(Core) 2
Finished outer diameter(mm) 6 Sheath (outer coating) color Red Sheath (outer coating) material PVC
Operating temperature, fix 80 Operating temperature, flexible 70 Conductor category Class 5 = flexible
Conductor material Cu, tinned Core identification Colour Core insulation PVC
Flame retardant In accordance with EN 6033212 Screen over stranding element Braiding Shape of conductor None
Braided No Insulated False Low temperature resistant (acc. EN 6081114) False

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)