(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UNITRONIC® FD CP plus (Part Numbers)

UNITRONIC® FD CP plus

UNITRONIC® FD CP plus: Low-frequency PUR data cable UL AWM 1000V VW-1 Halogen-free, Highly flexible, energy/ drag chain, low capacitance, screened, -40°C/ +90°C
Screened highly flexible data transmission cable with PUR outer sheath - UL/CSA-listed
Flexible at low temperatures
Low capacitance
Halogen-free

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0028882/100
0028885/100
0028886/100
0028889/100
0028890/100
0028891/100
0028892/100
0028893/100
0028894/50
0028895/50
0028897/100
0028899/100
0028900/100
0028901/100
0028902/100
0028903/100
0028904/100
0028906/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 305.10

1 Piece(s) 57 Day(s) 101000.1444.8

SGD 597.00

1 Piece(s) 57 Day(s) 101000.14106.7

SGD 567.20

1 Piece(s) 57 Day(s) 101000.14146.8

SGD 334.70

1 Piece(s) 57 Day(s) 101000.2524.9

SGD 361.40

1 Piece(s) 57 Day(s) 10----

SGD 412.50

1 Piece(s) 57 Day(s) 10----

SGD 546.40

1 Piece(s) 57 Day(s) 10----

SGD 553.40

1 Piece(s) 57 Day(s) 10----

SGD 376.50

1 Piece(s) 57 Day(s) 10----

SGD 488.80

1 Piece(s) 57 Day(s) 10----

SGD 1,458.00

1 Piece(s) 57 Day(s) 10----

SGD 426.20

1 Piece(s) 57 Day(s) 101000.3435.6

SGD 385.90

1 Piece(s) 57 Day(s) 101000.3446

SGD 419.10

1 Piece(s) 57 Day(s) 10----

SGD 646.50

1 Piece(s) 57 Day(s) 101000.3477.4

SGD 815.40

1 Piece(s) 57 Day(s) 10----

SGD 941.70

1 Piece(s) 57 Day(s) 10----

SGD 718.00

1 Piece(s) 57 Day(s) 10500.342512.5

Loading...

  1. 1

Basic Information

Sheath (outer coating) color Red Sheath (outer coating) material PUR (Polyurethane) Operating temperature, fix 80
Operating temperature, flexible 80 Conductor category Class 6 = very flexible Conductor material Cu, bare
Core identification Colour Core insulation Polyolefin Flame retardant In accordance with EN 6033212
Screen over stranding Braiding Screen over stranding element None Stranding element No
Halogen free (acc. EN 5026722) True Low smoke (acc. EN 610342) False

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)