(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKINDICHT® SHVE-M【25 Pieces Per Package】

SKINDICHT® SHVE-M

SKINDICHT® SHVE-M, metric brass cable gland with high degree of protection, low-resistance 360° screen contact and high strain relief

PDF

Part Number

Configured Part Number is shown.

52107000

 
Part Number
52107000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 220.50

25 Pieces Per Package

1 Pack(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Thread length(mm) 7 Screw Size 1.5 Suitable for nominal thread metric/PG 25
Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Wrench width 30 Operating temperature 80

Please check the type/dimensions/specifications of the part 52107000 in the SKINDICHT® SHVE-M series.

Tech Support