(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® HEAT 105 MC

ÖLFLEX® HEAT 105 MC

ÖLFLEX® HEAT 105 MC - PVC power cable based on type H05V2V2-F for use in mashines, transformers, switch cabinets and appliances for up to +90°C
Colour-coded connection cables made of high heat-resistant PVC
Based on H05V2V2-F
Further dimensions/colours on request

PDF

Part Number

Configured Part Number is shown.

0026007/100

 
Part Number
0026007/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 207.00

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 1 Number Of Cores(Core) 3 Sheath (outer coating) color Black
Overall Length(m) 100 Finished outer diameter(mm) 6.9 Sheath (outer coating) material PVC (Polyvinyl Chloride)
Protection conductor Included

Please check the type/dimensions/specifications of the part 0026007/100 in the ÖLFLEX® HEAT 105 MC series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)