(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® EB CY

ÖLFLEX® EB CY

ÖLFLEX® EB CY - PVC control cable, flexible, screened and numbered, with blue outer sheath for intrinsically-safe circuits, U0/U: 300/500V
Control cable for intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165-1
CPR: Article number choice under www.lappkabel.com/cpr
For use within intrinsically safe circuits - type of protection 'i'
UV and weather-resistant according to ISO 4892-2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0012640/50
0012642/50
0012644/100
0012650/100
0012656/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecified Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)

SGD 93.30

1 Piece(s) 71 Day(s) 105026.2

SGD 131.20

1 Piece(s) 71 Day(s) 10---

SGD 377.90

1 Piece(s) 57 Day(s) 1010078.3

SGD 213.90

1 Piece(s) 71 Day(s) 10---

SGD 1,457.00

1 Piece(s) Quote 10---

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.75 Sheath (outer coating) color Blue Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)