(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® CHAIN 896 P

ÖLFLEX® CHAIN 896 P

ÖLFLEX® CHAIN 896 P - Power cable for use in drag chains in harsh environmental conditions with UL/CSA AWM certification
Highly flexible, halogen-free power cable with low capacitive insulation and oil resistant PUR sheath - certified
Extended Line - Long travel lengths or high acceleration
Good oil resistance
Rated voltage 0,6/1 kV

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1023238/50
1023245/50
1023248/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 484.10

1 Piece(s) 57 Day(s) 10

SGD 678.30

1 Piece(s) 57 Day(s) 10

SGD 893.80

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 4 Number Of Cores(Core) 4
Finished outer diameter(mm) 12.5 Sheath (outer coating) color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)