(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ÖLFLEX® 140*

ÖLFLEX® 140*

ÖLFLEX® 140 - H05VV5-F harmonised PVC control cable, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V
H05VV5-F (EN 50525-2-51)
Oil-resistant according to EN 50363-4-1: TM5
Harmonised (HAR): H05VV5-F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0011009/50
0011011/50
0011027/50
0011028/50
0011029/50
0011030/50
0011031/50
0011036/50
0011037/50
0011304/50
0011404/50
0011504/50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 100.00

1 Piece(s) 57 Day(s) 10

SGD 136.80

1 Piece(s) 57 Day(s) 10

SGD 103.90

1 Piece(s) 57 Day(s) 10

SGD 169.00

1 Piece(s) 57 Day(s) 10

SGD 240.90

1 Piece(s) 57 Day(s) 10

SGD 406.40

1 Piece(s) 57 Day(s) 10

SGD 602.10

1 Piece(s) 57 Day(s) 10

SGD 169.20

1 Piece(s) 57 Day(s) 10

SGD 271.20

1 Piece(s) 57 Day(s) 10

SGD 150.00

1 Piece(s) 57 Day(s) 10

SGD 137.90

1 Piece(s) 57 Day(s) 10

SGD 218.80

1 Piece(s) 57 Day(s) 10

Loading...

  1. 1

Basic Information

Specified Length(m) 50 Conductor Cross Section(mm2) 1.5 Number Of Cores(Core) 7
Finished outer diameter(mm) 12.7 Sheath (outer coating) material PVC (Polyvinyl Chloride)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)