(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

H05Z-K 90°C

H05Z-K 90°C

Click this image to zoom it.

Move the mouse over the image to zoom

  • H05Z-K 90°C
  • H05Z-K 90°C

H05Z-K 90°C, , Halogen-free single core, harmonised, for wiring in control cabinets, nominal voltage 300/500V
Harmonised; halogen-free to protect human life, the environment and material assets
CPR: Article number choice under www.lappkabel.com/cpr
Halogen-free and harmonised (HAR)
For expanded ambient temperatures see ÖLFLEX® HEAT 125 SC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4725012/100
4725013/100
4725021/100
4725023/100
4725052/100
4725053/100
4725062/100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)

SGD 41.30

1 Piece(s) 57 Day(s) 100.752.8

SGD 49.50

1 Piece(s) 57 Day(s) 1012.9

SGD 34.70

1 Piece(s) 57 Day(s) 10--

SGD 49.50

1 Piece(s) 57 Day(s) 10--

SGD 41.30

1 Piece(s) 57 Day(s) 10--

SGD 49.30

1 Piece(s) 57 Day(s) 10--

SGD 41.30

1 Piece(s) 57 Day(s) 10--

Loading...

  1. 1

Basic Information

Specified Length(m) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)