(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

L Series Power Supply Unit

Part Number

Configured Part Number is shown.

L Series Power Supply Unit

L61P

L61P image

L61P image

L61P Performance Specifications

Input Power Supply Voltage100 to 240 V AC (-15% to +10%)
Input Frequency50/60 Hz ±5%
Input Voltage Strain FactorWithin 5%
Input Maximum Apparent Power130 VA
Inrush Current20 A within 8 ms
Rated Output Current5 V DC5 A
Excess Current Protection5 V DC5.5 A or more
Excess Voltage Protection5 V DC5.5 to 6.5 V
Efficiency70% or more
Allowable Momentary Power Loss DurationWithin 10 ms
Withstand VoltageBetween all inputs / LG at once and all outputs / FG at once 2,300 V AC / 1 minute (altitude 0 to 2,000 m)
Insulation ResistanceBetween all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter
Operation IndicationLED indicator (Normal: Green light is lit. Error: Unlit)
FuseBuilt-in (cannot be replaced by the user)
External Wiring Connection MethodScrew Terminal Block (M3.5 Screw)
External DimensionsHeight (H)90 mm
Width (W)45 mm
Depth (D)95 mm
Mass0.32 kg
  • * See the catalog for model numbers other than those detailed above.
Part Number
L61P
L63P
L63SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage

-

1 Piece(s) Quote AC100 to 240V

SGD 251.20

1 Piece(s) Quote DC24V

-

1 Piece(s) Quote -

Loading...

  1. 1
 

Basic Information

Output Voltage/Current DC5V/5A Compatible Standards UL/cUL/CE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)