(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Japanese Only
Part Number
Configured Part Number is shown.
A22NW-2ML-TOA-P102-OB
![]() A22NW Screw terminal block type |
Part Number |
---|
A22NW-2ML-TOA-P102-OB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 31.09 | 1 Piece(s) | 4 Day(s) or more | 10 | 1a1b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Metal | Orange | Orange | Orange | AC/DC 12 | NO-Lighting Unit-NC |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For φ22.3/25.5 |
---|---|---|---|---|---|
Illumination | Available | With key | NA | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Button (Transparent/Opaque) | Transparency |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NW-2ML-TOA-P102-OB in the φ22 mm Selector Switch (Illumination Type) A22NW Series series.
Part Number |
---|
A22NW-2BL-TAA-G100-AC |
A22NW-2BL-TAA-G100-AD |
A22NW-2BL-TAA-G100-AE |
A22NW-2ML-TOA-P102-OC |
A22NW-2ML-TOA-P202-OB |
A22NW-2ML-TOA-P202-OC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 21.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Blue | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
SGD 21.01 | 1 Piece(s) | 4 Day(s) or more | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Blue | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
SGD 21.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Blue | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
SGD 31.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 1a1b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Metal | Orange | Orange | Orange | AC/DC 24 | NO-Lighting Unit-NC | ||
SGD 31.09 | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] 2b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Metal | Orange | Orange | Orange | AC/DC 12 | NC-Lighting Unit-NC | ||
SGD 31.09 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 2b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Metal | Orange | Orange | Orange | AC/DC 24 | NC-Lighting Unit-NC |
How can we improve?
How can we improve?