(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure
Japanese Only
Part Number
Configured Part Number is shown.
A22NK-3BM-01GA-G221
Part Number |
---|
A22NK-3BM-01GA-G221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 24.15 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 1a2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | Released From Right/Left | NC-NC-NO |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | For φ22.3/25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Key No. | No.1 |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NK-3BM-01GA-G221 in the φ22 mm Key Type Selector Switch A22NK Series series.
Part Number |
---|
A22NK-2BM-01BA-G002 |
A22NK-2BM-01BA-G100 |
A22NK-2BM-01BA-G101 |
A22NK-3BM-01GA-G222 |
A22NK-3BM-01GA-P011 |
A22NK-3BM-01GA-P012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.22 | 1 Piece(s) | 4 Day(s) or more | 10 | [Other] 1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | Released From Left | Blank-Blank-NC | ||
SGD 18.22 | 1 Piece(s) | 4 Day(s) or more | 10 | 1a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | Released From Left | NO-Blank-Blank | ||
SGD 21.23 | 1 Piece(s) | 4 Day(s) or more | 10 | 2a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | Released From Left | NO-Blank-NO | ||
SGD 24.15 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | Released From Right/Left | NC-NC-NC | ||
SGD 24.81 | 1 Piece(s) | 5 Day(s) or more | 10 | 2a | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right/Left | Blank-NO-NO | ||
SGD 24.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 1a1b | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Resin | Released From Right/Left | Blank-NO-NC |
How can we improve?
How can we improve?