(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series (Part Numbers)

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A30NL-MGA-TAA-G101-AE

 
Part Number
A30NL-MGA-TAA-G101-AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

SGD 31.41

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue2aScrew terminalAvailable64.434.747BlueBlueAC 200/220/230/240NO-Lighting Unit-NO

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Type Illumination push-button Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Transparency
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NL-MGA-TAA-G101-AE in the φ30 mm Pushbutton Switch (Illumination Type) A30NL Series series.

Similar Part Numbers

Part Number
A30NL-MGA-TAA-G100-AC
A30NL-MGA-TAA-G100-AD
A30NL-MGA-TAA-G100-AE
A30NL-MGA-TAA-G102-AC
A30NL-MGA-TAA-G102-AD
A30NL-MGA-TAA-G102-AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

SGD 28.45

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC/DC 24NO-Lighting Unit-Blank

SGD 28.45

1 Piece(s) 4 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 100/110/120NO-Lighting Unit-Blank

SGD 28.45

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

SGD 31.41

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1b / 1aScrew terminalAvailable64.434.747BlueBlueAC/DC 24NO-Lighting Unit-NC

SGD 31.41

1 Piece(s) 4 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1b / 1aScrew terminalAvailable64.434.747BlueBlueAC 100/110/120NO-Lighting Unit-NC

SGD 31.41

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1b / 1aScrew terminalAvailable64.434.747BlueBlueAC 200/220/230/240NO-Lighting Unit-NC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)