(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

φ22 mm Pushbutton Switch (Illumination Type) A22NL Series (Part Numbers)

φ22 mm Pushbutton Switch (Illumination Type) A22NL Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A22NL-BNA-TWA-G101-WC

Related images

Related images: A22NL Screw terminal block type

A22NL Screw terminal block type

Part Number
A22NL-BNA-TWA-G101-WC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

SGD 24.07

1 Piece(s) 4 Day(s) or more 10[Round] Flat TypeAlternateWhite2aScrew terminalNA58.83047ResinWhiteWhiteAC/DC 24NO-Lighting Unit-NO

Loading...

  1. 1
 

Basic Information

Type Illumination push-button Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NL-BNA-TWA-G101-WC in the φ22 mm Pushbutton Switch (Illumination Type) A22NL Series series.

Similar Part Numbers

Part Number
A22NL-BGA-TAA-G100-AC
A22NL-BGA-TAA-G100-AD
A22NL-BGA-TAA-G100-AE
A22NL-BNA-TWA-G101-WD
A22NL-BNA-TWA-G101-WE
A22NL-BNA-TWA-G101-YC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

SGD 24.95

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC/DC 24NO-Lighting Unit-Blank

SGD 24.95

1 Piece(s) Same day -[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC 100/110/120NO-Lighting Unit-Blank

SGD 24.95

1 Piece(s) 4 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

SGD 24.07

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateWhite2aScrew terminalNA58.83047ResinWhiteWhiteAC 100/110/120NO-Lighting Unit-NO

SGD 24.07

1 Piece(s) 4 Day(s) or more 10[Round] Flat TypeAlternateWhite2aScrew terminalNA58.83047ResinWhiteWhiteAC 200/220/230/240NO-Lighting Unit-NO

SGD 24.07

1 Piece(s) 4 Day(s) or more 10[Round] Flat TypeAlternateWhite2aScrew terminalNA58.83047ResinMilky WhiteYellowAC/DC 24NO-Lighting Unit-NO

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)