(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini to DisplayPort Conversion Cable (2 m, White) KC-DPM2W

Mini to DisplayPort Conversion Cable (2 m, White) KC-DPM2W

A Mini DisplayPort to DisplayPort conversion cable.
[Features]
· (2 m).
·White.
·Able to connect to a Mac product equipped with Mini DisplayPort (i.e. Thunderbolt).
·Personal computers from various manufacturers can be connected to a display with a DisplayPort.
·Cable compatible with DisplayPort standard Ver. 1.2.
·Can transmit video and audio with a single cable.
·Devices must be compatible with each other as audio signal input/output is the devices' optional function.
·Triple shielded structure (twisted pair cable).

Part Number

Configured Part Number is shown.

KC-DPM2W

Product Specifications

Image of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Image of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Connector diagram of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Connector diagram of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Wiring diagram of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Wiring diagram of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Package of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

Package of Mini DisplayPort to DisplayPort Conversion Cable (2 m, White)

  • Compatible with personal computers of various manufacturers.
  • Triple shielding is applied from the center of the cable to protect important data from noise.
  • Uses twisted pair wire that is strong against noise and consists of 2 core wires.
  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
  • Supports 4K2K / 60 Hz resolution.
  • * Requires equipment compatible with the function.
  • Supports 4K2K/30 Hz resolution.
  • * Requires equipment compatible with the function.

Product Specifications

Features

  • Supports a transmission speeds of up to 21.6 Gbps (5.4 Gbps per lane × 4) and can display high resolutions up to 3,840 × 2,160.
  • From the center of the cable, a triple shielding process of "aluminum shield (twisted pair cable), aluminum shield, high-density braided shield" is applied to protect important data from noise.
  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.

Product Specifications

ColorWhite
Cable Length2 m
Cable diameter4.5 mm
Connector typeDisplayPort male to Mini DisplayPort male
Wire rod standardUL20276

Supported Models

Supported Models"Personal Computer"
Personal computers of various manufacturers, Apple Mac mini, Mac Pro, MacBook Pro, MacBook Air, Microsoft Surface Pro, etc.
* Mini DisplayPort or Thunderbolt terminal that is compatible with Mini DisplayPort
"Display"
Display of various manufacturers
* Models with DisplayPort terminal
Part Number
KC-DPM2W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.55

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 DisplayPort male Connector type CN2 Mini DisplayPort Male
CN1 connector direction Straight CN2 connector direction Straight

Please check the type/dimensions/specifications of the part KC-DPM2W in the Mini to DisplayPort Conversion Cable (2 m, White) KC-DPM2W series.

Tech Support