(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Oil-Resistant] Flexible Cable Protection Tube EA947SC-30

[Oil-Resistant] Flexible Cable Protection Tube EA947SC-30

【Product Specifications】
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…26.4
・OD (mm)…33.2
・Length…30m

Part Number

Configured Part Number is shown.

EA947SC-30

Part Number
EA947SC-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 419.25

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Required Internal Diameter Size(mm) 26.4mm Required Bend Radius(mm) Repeat: 180 mm, fixed: 70 mm Color Black
Protection Function (Environmental Resistance) Oil Resistance / Weatherability Operating Temperature Range -33 to 63°C JAN Code 4548745499926

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)