(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LR Series Stack Light Signal Towers (LR6) (Part Numbers)

LR Series Stack Light Signal Towers (LR6)

Click this image to zoom it.

Move the mouse over the image to zoom

  • LR Series Stack Light Signal Towers (LR6)
  • LR Series Stack Light Signal Towers (LR6)
  • LR Series Stack Light Signal Towers (LR6)
  • LR Series Stack Light Signal Towers (LR6)

An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
[Applications]
· For abnormality alarms and displaying the operation state of equipment.
Ideal for all kinds of alarms and notifications.

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

PDF

Part Number

Configured Part Number is shown.

LR6-5M2PJBW-RYGBC

 
Part Number
LR6-5M2PJBW-RYGBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 350.70

1 Piece(s) 21 Day(s) 10[Other] VAC 100–2405RedYellowGreenBlueWhite[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector support (NPN)4 typesOff-WhiteIP65--

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø60
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR6-5M2PJBW-RYGBC in the LR Series Stack Light Signal Towers (LR6) series.

Similar Part Numbers

Part Number
LR6-102LJBW-G
LR6-102LJBW-R
LR6-102LJBW-Y
LR6-5M2PJNA-RYGBC
LR6-5M2PJNW-RYGBC
LR6-5M2WJBA-RYGBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 141.20

1 Piece(s) 21 Day(s) 10DC24V1Green----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 141.20

1 Piece(s) 21 Day(s) 10DC24V1Red----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 174.20

1 Piece(s) 21 Day(s) 10DC24V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 254.00

1 Piece(s) 22 Day(s) or more 10[Other] VAC 100–2405RedYellowGreenBlueWhite[Pole mount] Circular pole mountingNALightingOpen collector compatible (NPN)-Off-whiteIP65ABS & ASColor globe

SGD 253.68

1 Piece(s) 22 Day(s) or more 10[Other] VAC 100–2405RedYellowGreenBlueWhite[Pole mount] Circular pole mountingNALightingOpen collector support (NPN)-Off-WhiteIP65--

SGD 287.31

1 Piece(s) 22 Day(s) or more 10[Other] VAC 100–2405RedYellowGreenBlueWhiteDirect mountingAvailableLighting/blinkingOpen collector compatible (NPN)4 typesOff-whiteIP65ABS & ASColor globe

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)