(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LR Series Stack Light Signal Tower (LR5) (Part Numbers)

LR Series Stack Light Signal Tower (LR5)

Click this image to zoom it.

Move the mouse over the image to zoom

  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)

An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
· Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
· Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
· The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
· Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
· [Applications]
· For abnormality alarms and displaying the operation state of equipment.
· Ideal for all kinds of alarms and notifications.

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

PDF

Part Number

Configured Part Number is shown.

LR5-502WJNW-RYGBC

 
Part Number
LR5-502WJNW-RYGBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 167.30

1 Piece(s) 21 Day(s) 10DC24V5RedYellowGreenBlueWhiteDirect mountingNALightingOpen collector support (NPN/PNP)-Off-WhiteIP65--

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø50
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR5-502WJNW-RYGBC in the LR Series Stack Light Signal Tower (LR5) series.

Similar Part Numbers

Part Number
LR5-101LJBW-B
LR5-101LJBW-G
LR5-101LJBW-R
LR5-101LJBW-Y
LR5-101LJNW-G
LR5-101LJNW-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 230.10

1 Piece(s) 22 Day(s) or more -[Other] DC12V1Blue----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingSupports open collectors (NPN/PNP)4 typesOff-whiteIP54PCColor

SGD 207.54

1 Piece(s) 22 Day(s) or more 10[Other] DC12V1Green----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 192.60

1 Piece(s) 21 Day(s) 10[Other] DC12V1Red----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 207.54

1 Piece(s) 22 Day(s) or more 10[Other] DC12V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 153.52

1 Piece(s) 4 Day(s) or more 10[Other] DC12V1Green----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

SGD 152.82

1 Piece(s) 22 Day(s) or more 10[Other] DC12V1Red----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)