(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LR Series Stack Light Signal Tower (LR4) (Part Numbers)

LR Series Stack Light Signal Tower (LR4)

Click this image to zoom it.

Move the mouse over the image to zoom

  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

PDF

Part Number

Configured Part Number is shown.

LR4-302LJBW-GRY

 
Part Number
LR4-302LJBW-GRY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 206.30

1 Piece(s) 21 Day(s) 10DC24V3GreenRedYellow--[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54PCColor globe

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø40
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR4-302LJBW-GRY in the LR Series Stack Light Signal Tower (LR4) series.

Similar Part Numbers

Part Number
LR4-102LJBA-Y
LR4-102LJBW-C
LR4-102LJBW-G
LR4-302LJBW-RYG
LR4-302LJNA-GYR
LR4-302LJNA-RYG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

SGD 159.18

1 Piece(s) 22 Day(s) or more 10DC24V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54ABS & ASColor globe

SGD 197.36

1 Piece(s) 22 Day(s) or more -DC24V1White----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingSupports open collectors (NPN/PNP)4 typesOff-whiteIP54PCColor

SGD 165.10

1 Piece(s) 21 Day(s) 10DC24V1Green----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 165.10

1 Piece(s) Same day 10DC24V3RedYellowGreen--[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

SGD 182.00

1 Piece(s) 4 Day(s) or more 10DC24V3GreenYellowRed--[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54ABS & ASColor globe

SGD 140.06

1 Piece(s) 4 Day(s) or more 10DC24V3RedYellowGreen--[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54ABS & ASColor globe

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)