(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Relay Terminal Block for DIN Rails, 279 Series (Part Numbers)

Relay Terminal Block for DIN Rails, 279 Series

Stranded wire max 1.5 mm2. A basic type with proven results.

PDF

Part Number

Configured Part Number is shown.

279-682

 
Part Number
279-682
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

SGD 3.29

1 Piece(s) 4 Day(s) or more 101 to 210Relay / BranchOrange3 lines8001860060010

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 4 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.08 to 1.5 Compatible Wire Size(AWG) 28 to 16 Maximum Outer Diameter of Coat(φ mm) 3

Please check the type/dimensions/specifications of the part 279-682 in the Relay Terminal Block for DIN Rails, 279 Series series.

Similar Part Numbers

Part Number
279-681
279-687
279-831
279-832
279-834
279-901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

SGD 3.14

1 Piece(s) 4 Day(s) or more 101 to 210Relay / BranchGray3 lines8001860060010

SGD 12.05

1 Piece(s) 4 Day(s) or more 10[1-to-N] Ground to 3-Grounding WireGreen yellow3 lines-----

SGD 3.74

1 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchGray4-Wire8001860060010

SGD 3.89

1 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchOrange4-Wire8001860060010

SGD 3.89

1 Piece(s) 4 Day(s) or more 102 to 210Relay / BranchBlue4-Wire8001860060010

SGD 2.68

1 Piece(s) 4 Day(s) or more 101 to 110Relay / BranchGray2-Wire8001860060010

Tech Support