(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chain Flex CF211- Twisted Pair Cable, with Shield (Part Numbers)

Chain Flex CF211- Twisted Pair Cable, with Shield

Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● Intended for indoor use, but may be used outdoors in environments with temperatures of 5°C or more
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, material handling equipment, and indoor cranes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CF211.02.01.02-0.25SQ-(1X2)-59

 
Part Number
CF211.02.01.02-0.25SQ-(1X2)-59
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Note 1

SGD 342.12

1 Piece(s) 6 Day(s) or more 10590.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Loading...

  1. 1

Basic Information

Rated Voltage 300/300V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray Grounding Wire No grounding conductor
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials PP admixture Free span maximum running speed(m/s) 5
Slide maximum running speed(m/s) 3 Maximum acceleration(m/s2) 50 Stroke Up to 100 m
Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free

Please check the type/dimensions/specifications of the part CF211.02.01.02-0.25SQ-(1X2)-59 in the Chain Flex CF211- Twisted Pair Cable, with Shield series.

Similar Part Numbers

Part Number
CF211.02.01.02-0.25SQ-(1X2)-11
CF211.02.01.02-0.25SQ-(1X2)-12
CF211.02.01.02-0.25SQ-(1X2)-13
CF211.02.01.02-0.25SQ-(1X2)-6
CF211.02.01.02-0.25SQ-(1X2)-60
CF211.02.01.02-0.25SQ-(1X2)-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Note 1

SGD 66.78

1 Piece(s) 6 Day(s) or more 10110.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

SGD 72.51

1 Piece(s) 6 Day(s) or more 10120.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

SGD 78.26

1 Piece(s) 6 Day(s) or more 10130.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

SGD 38.09

1 Piece(s) 6 Day(s) or more 1060.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

SGD 347.85

1 Piece(s) 6 Day(s) or more 10600.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

SGD 353.59

1 Piece(s) 6 Day(s) or more 10610.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)