(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Remote Cable Tester

Remote Cable Tester
  • Volume Discount

Various types of Elecom cable tester

[Features]
■ Remote LAN cable tester LD-RCTEST3: Simple operation;; just insert the LAN cable into both ends.
· Even cables that have already been laid can easily be tested because the main body and remote unit can be separated.
· Compact size, allowing it to be carried in a pocket or bag.
· 1 to 8 pin continuity check straight/cross cable judgment also possible.

■ Remote cable tester LD-RCTEST/U: removable cable tester.
· Packaging type: blister.
· Can test RJ45, RJ11, USB (AB type) and BNC cable connections.
· Even cables that have already been laid can easily be tested because the main body and remote unit can be separated.

Part Number

Configured Part Number is shown.

LD-RCTEST/U

Part Number
LD-RCTEST/U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 161.21

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Communication of object of measurement USB / LAN / Other Type Wiring/conduction checker Usage Form Handy
Power Supply Dry Cell Battery External interface USB Internal memory Not Applicable
Wiring Check Function Available Remote Unit Available

Please check the type/dimensions/specifications of the part LD-RCTEST/U in the Remote Cable Tester series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)