(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JL10 Series

JL10 Series

[Features]
・The JL10 series is a waterproof round connector for industrial devices that uses the single-action mating method. This series has acquired TÜV certification and is compatible with European safety standards.
・The single-action lock method provides superior fit operability and can contribute to a reduction in fitting work.
・The JL10 receptacle is a multi-use, single-action, screw-fitting connector that is compatible with plugs in MS connectors and screw-fitting connectors (JL04V, N/MS, JA) that are used in conventional MIL standard products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JL10-2E18-10PE
JL10-2E22-22PE
JL10-6A18-10SE
JL10-6A18-10SE-EB
JL10-6A22-22SE
JL10-6A22-22SE-EB
JL10-8A18-10SE-EB
JL10-8A22-22SE-EB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Current
(A)
Wire connection method Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Waterproof Function Shell Size End bell Connection Method Note Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

SGD 24.61

1 Piece(s) 4 Day(s) or more 10MalePanel Mount23[Other] Compression/solderStraightPanel Mount Receptacle#12*43.5Unit waterproofing18-For one touch/screw matingThe JL10 receptacle is a connector that is capable of both one touch and screw mating, and that has compatibility with both the MS connectors of traditionally used MIL standard parts and Japan Aviation Electronics screw mating type plugs (JL04V, N/MS, and JA). Refer to the catalog for applicable gaskets (sold separately).JL04V-6A18-10SE-EB-R [Straight plug]JL04V-6A18-10SE-R [Straight plug]JL04V-8A18-10SE-EBA [Right angle plug]JL10-6A18-10SE [Straight plug]JL10-6A18-10SE-EB [Straight plug]JL10-8A18-10SE-EB [Right angle plug]N/MS3106B18-10S [straight plug]N/MS3106B18-10S [right angle plug]-------

SGD 37.97

1 Piece(s) 4 Day(s) or more 10MalePanel Mount46[Other] Compression/solderStraightPanel Mount Receptacle#8*410Unit waterproofing22-For one touch/screw matingThe JL10 receptacle is a connector that is capable of both one touch and screw mating, and that has compatibility with both the MS connectors of traditionally used MIL standard parts and Japan Aviation Electronics screw mating type plugs (JL04V, N/MS, and JA). Refer to the catalog for applicable gaskets (sold separately).JA06A-22-22S-J1-EB-R [plug]JA06A-22-22S-J1-R [plug]JA08A-22-22S-J1-EBH-R [Right angle plug]JL04V-6A22-22SE-EB1-R [Straight plug]JL04V-6A22-22SE-EB-R [Straight plug]JL04V-6A22-22SE-R [Straight plug]JL04V-8A22-22SE-EBA [Right angle plug]JL04V-8A22-22SE-EBH-R [Right angle plug]JL10-6A22-22SE [Straight plug]JL10-6A22-22SE-EB [Straight plug]JL10-6A22-22SE-EB1 [Straight plug]JL10-8A22-22SE-EB [Right angle plug]JL10-8A22-22SE-EB1 [Right angle plug]N/MS3106B22-22S [straight plug]N/MS3106B22-22S [right angle plug]

SGD 39.07

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection23SolderStraightPlug unit#12*43.5Waterproof when mating18NAOne-touch mating-JL10-2E18-10PE [Panel mounting receptacle]--------------

SGD 46.41

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection23SolderStraightStraight Plug#12*43.5Waterproof when mating18With standard end bellOne-touch matingPlease refer to the catalog for applicable cable clamp (sold separately).JL10-2E18-10PE [Panel mounting receptacle]--------------

SGD 55.79

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection46SolderStraightPlug unit#8*410Waterproof when mating22NAOne-touch mating-JL10-2E22-22PE [Panel mounting receptacle]--------------

SGD 65.64

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection46SolderStraightStraight Plug#8*410Waterproof when mating22With standard end bellOne-touch matingPlease refer to the catalog for applicable cable clamp (sold separately).JL10-2E22-22PE [Panel mounting receptacle]--------------

SGD 48.52

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection23SolderAngleAngle Plug#12*43.5Waterproof when mating18With standard end bellOne-touch matingThe cable pulling direction of the angle plug is 45° knurled and the plug is designed with a low profile and small size, allowing pulling in any of eight directions. Please refer to the catalog for applicable cable clamp (sold separately).JL10-2E18-10PE [Panel mounting receptacle]--------------

SGD 71.49

1 Piece(s) 4 Day(s) or more 10FemaleCable Connection46SolderAngleAngle Plug#8*410Waterproof when mating22With standard end bellOne-touch matingThe cable pulling direction of the angle plug is 45° knurled and the plug is designed with a low profile and small size, allowing pulling in any of eight directions. Please refer to the catalog for applicable cable clamp (sold separately).JL10-2E22-22PE [Panel mounting receptacle]--------------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L J/K/L JL10
Number Of Pins 4 Allowable Voltage(V) AC500 Protection function (environmentally resistant) IP67
Representative Standard UL / TUV Withstand Voltage(Vacr.m.s. 1 minute) 2000 Insert rotation position(°C) 0
Shell color Black Type Interference Color Contact contacting part finish Copper Alloy Special Notes The allowable current is the rated current for a single core. The allowable voltage indicates the rated voltage with a pollution level of 2 and an overvoltage category of II.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)