(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.
[Features]
· Fixed switching frequency (alternate excitation flyback method)
· The first '±' power supply of our unit type
- Corresponds to various optional parts such as mounting hardware and dedicated harness
· Low leakage current
· SEMI F47 Standard correspondence possible
Part Number |
---|
PBW30F-5-N |
PBW30F-5-N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Output voltage variation (V) | Terminal block type | Output voltage 1 (V) | Output current 1 (A) | Other optional functions | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 71.17 | 1 Piece(s) | 4 Day(s) or more | 10 | [With Cover] With Cover | 30 | DC5V | 1.5 | - | - | 78 | 103 | AC85 to 264/DC110 to 370 | 15 | 4.99 to 5.3 | NA | 4.99 to 6 | - | DC-5V | 1.5 | NA | Can be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A | ||
SGD 75.14 | 1 Piece(s) | 12 Day(s) or more | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 30 | DC5V | 1.5 | - | - | 78 | 103 | AC85 to 264/DC110 to 370 | 15 | 4.99 to 5.3 | NA | 4.99 to 6 | - | DC-5V | 1.5 | NA | Can be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Width(mm) | 31 | Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?