(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

USB 2.0 Memory (Capless)

USB 2.0 Memory (Capless)

Capless slim body.
[Features]
・ Convenient to carry as the connector can be slid and stored
・ Comes with a large strap hole for easy strap attachment
・ Just plug it into a USB port and you're ready to use it
・ Compatible with Windows & Mac. Supports USB 2.0
・ Comes with Lifeboat security software
・ Since it supports USB mass storage class, it can also be used with AV equipment, car navigation systems, and TVs
[Applications]
・ Convenient for saving data

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UFD-SL8GBKN

Part Number
UFD-SL8GBKN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.48

1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Type USB memory Capacity 8GB Color Black
Interface USB2.0/1.1 Connector Shape USB A Connector Size (W x D x H)(mm) 20x8x57
Accessory Strap Supported OS Windows, Mac

Please check the type/dimensions/specifications of the part UFD-SL8GBKN in the USB 2.0 Memory (Capless) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)