(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Switching Power Supplies KH Series, DIN Rail Type (Part Numbers)

Switching Power Supplies KH Series, DIN Rail Type

World standard size DIN rail power supply

[Features]
· High efficiency by synchronous rectification method, resonance circuit adoption.
· Reduce standby power consumption.
· Wide operating ambient temperature range.
· Two types of I / O terminal block are available European terminal and block terminal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KHEA120F-24
KHEA120F-24-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Output power
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)

SGD 173.25

1 Piece(s) 4 Day(s) or more 10DIN rail direct attachment120AC/DCDC24V5[European format] Europe terminalAlarm Output133.537121.2AC85 to 264/DC88 to 37012023.76 to 24.2422.5 to 28.5NA7.5

SGD 179.54

1 Piece(s) 12 Day(s) or more 10DIN rail direct attachment120AC/DCDC24V5[European format] Europe terminalCoating / Alarm Output133.537121.2AC85 to 264/DC88 to 37012023.76 to 24.2422.5 to 28.5NA7.5

Loading...

  1. 1

Basic Information

Single/multi Single Safety standards CE / UL / CUL / TUV / CSA Excess current protective circuit Available
Excess voltage protective circuit Available Protection function Excess current protection, excess voltage protection

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)