(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Panel Meter, A6000 Series (Part Numbers)

Digital Panel Meter, A6000 Series

A6000 series digital scaling panel meter.
[Features]
· Supports direct current voltage/current, AC voltage/current, resistance, temperature and frequency.
· Display compatible with signals from load cells and process signals (selection).
· 48 mm × 96 mm standard DIN size panel.
· Highly visible large high-luminance 2-color emission LED (character height approximately 20 mm).
· Setting with a jog lever for flexible operations.
· Design (multi / single) can be selected as desired.
· Incredible low price
[Applications]
· Various measurement signal display. Use for data management and control using warning output, analog output, BCD output and RS communication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A611B-01

 
Part Number
A611B-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput type Input current
(mA)
Input voltage
(V)
Power Supply
(V)
Display Comparison output Option Input Number of ranges = N
(Range)
Measuring range (MIN)

SGD 356.37

1 Piece(s) 25 Day(s) or more Voltage / Current±20 mA±5AC 100–240MultiNAExternal controlProcess signal measurement41 to 5 V/4 to 20 mA

Loading...

  1. 1

Basic Information

Mounting Method Panel surface mount Panel cut dimensions 92 x 45 Display Digits 4 digits
Dimension (D)(mm) 97.5 Dimension (W)(mm) 96 Dimension (H)(mm) 48

Please check the type/dimensions/specifications of the part A611B-01 in the Digital Panel Meter, A6000 Series series.

Similar Part Numbers

Part Number
A6111-03
A6111-04
A6111-05
A611B-02
A611B-03
A611B-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput type Input current
(mA)
Input voltage
(V)
Power Supply
(V)
Display Comparison output Option Input Number of ranges = N
(Range)
Measuring range (MIN)

SGD 444.40

1 Piece(s) 22 Day(s) or more Voltage-±700.0AC 100–240MultiNABCD (Open collector)+External controlDC voltage measurement5±99.99 mV

SGD 400.39

1 Piece(s) 25 Day(s) or more Voltage-±700.0AC 100–240MultiNAAnalog output + external controlDC voltage measurement5±99.99 mV

SGD 385.72

1 Piece(s) 25 Day(s) or more Voltage-±700.0AC 100–240MultiNARS-232CDC voltage measurement5±99.99 mV

SGD 473.75

1 Piece(s) 25 Day(s) or more Voltage / Current±20 mA±5AC 100–240MultiNABCD (TTL)+External controlProcess signal measurement41 to 5 V/4 to 20 mA

SGD 473.75

1 Piece(s) 25 Day(s) or more Voltage / Current±20 mA±5AC 100–240MultiNABCD (Open collector)+External controlProcess signal measurement41 to 5 V/4 to 20 mA

SGD 429.73

1 Piece(s) 25 Day(s) or more Voltage / Current±20 mA±5AC 100–240MultiNAAnalog output + external controlProcess signal measurement41 to 5 V/4 to 20 mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)