(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-thin Signal Converter - K3FP Series

Ultra-thin Signal Converter - K3FP Series

Ultra slim type signal transducer K3FP series

[Features]
· Lineup of ultra slim type and high-performance transducer classified by application.
· Ultra slim size of 6.2 mm.
· Close mounting contributes to making device more compact.
· Easily wired and flexible with 8 terminal blocks.
· Multi-range I/O provides flexibility for the desired signal format.
· High-precision analog conversion with minimum current consumption.
· Power supply batch connection and reduced wiring with power bridge.

PDF

Japanese Only

Ultra-Slim Signal Converter K3FP Series Specifications

Ultra-Slim Signal Converter K3FP Series External Appearance

Ultra-Slim Signal Converter K3FP Series External Appearance

  • Lineup of ultra-slim, high-performance converters for every application.
  • Ultra-slim 6.2 mm size. Close mounting makes devices more compact.
  • Easily wired and flexible with 8 terminal blocks.
  • Multi-range I/O provides flexibility for the desired signal format.
  • High-precision analog conversion with minimum current consumption.
  • Power supply batch connection through power bridge for reduced wiring.
"m-h3--wysiwyg"> Ultra-Slim Signal Converter K3FP Series external dimensions
K3FP-YV-I-I/K3FP-YV-U-U external dimensions

K3FP-YV-I-I/K3FP-YV-U-U external dimensions

K3FP-VS-UI-UI external dimensions

K3FP-VS-UI-UI external dimensions

K3FP-VS-UI-2I external dimensions

K3FP-VS-UI-2I external dimensions

K3FP-TS-UI external dimensions

K3FP-TS-UI external dimensions

K3FP-RS-UI external dimensions

K3FP-RS-UI external dimensions

 
Part Number
K3FP-RS-UI
K3FP-TS-UI
K3FP-VS-UI-2I
K3FP-VS-UI-UI
K3FP-YV-I-I
K3FP-YV-U-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInput Type Response Speed
(ms)
Conversion accuracy
(%FS)
Number of Outputs
(Point)
Product name Measurement range Input Signal Output Signal

SGD 554.93

1 Piece(s) 4 Day(s) or more 10Pt (resistance temperature detector)160±0.21Resistance temperature detector (RTD) converter-150 to +850°C-DC 0–20 mA/DC 4–20 mA/DC 20–0 mA/DC 20–4 mA/0–5 VDC/1–5 VDC/0–10 VDC/10–0 VDC

SGD 544.16

1 Piece(s) 4 Day(s) or more -Thermocouple4000.21Couple converterJ: -150–1200°C/K: -150–1350°C-DC 0–20 mA/DC 4–20 mA/DC 20–0 mA/DC 20–4 mA/0–5 VDC/1–5 VDC/0–10 VDC/10–0 VDC

SGD 748.48

1 Piece(s) 4 Day(s) or more -DC10±0.22DC input converter (dual-output type)-DC 0–20 mA/DC 4–20 mA/0–10 VDC/1–5 VDCDC0 to 20 mA / DC4 to 20 mA

SGD 680.20

1 Piece(s) 4 Day(s) or more -DC3.5±0.11DC input converter-DC0 to 5 V / DC0 to 10 V / DC0 to 20 mA / DC1 to 5 V / DC2 to 10 V / DC4 to 20 mADC0 to 5 V / DC0 to 10 V / DC0 to 20 mA / DC1 to 5 V / DC2 to 10 V / DC4 to 20 mA

SGD 462.79

1 Piece(s) 4 Day(s) or more -DC3.5±0.11DC current isolator-DC0 (4) to 20 mADC0 (4) to 20 mA

SGD 453.46

1 Piece(s) 4 Day(s) or more -DC3.5±0.11DC voltage isolator-DC-10 (0) to +10 VDC-10 (0) to +10 V

Loading...

  1. 1
 

Basic Information

Output type DC Number Of Inputs(Point) 1 Insulation Available
Power Supply VDC 12–24 Standard CE / UL Dimension length(mm) 102.5
Dimension width(mm) 93.1 Dimension thickness(mm) 6.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)