(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness (Part Numbers)

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

A connector that is compatible with industrial networks based on Ethernet.
[Features]
· Standard connectors: RJ45 connector type with reduced cable routing space requirements.
· Durable type: RJ45 connector type suitable for wiring outside of control panels.
· Waterproof type: IP67 protective structure.
· Waterproof type: SmartClick connectors with single-action (1/8th turn) connection are available.
· Waterproof type: In addition to socket cable types and anti-flex cable types, strengthened shield cable types are also available.
[Applications]
· Ideal for laying cable outside of control panels.
· Durable type: Intended for FA environments where noise generation is an issue.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XS5W-T421-BME-K

Industrial Ethernet Connector Specifications

Industrial Ethernet connector external appearance

XS5W-T421-□MC-K outline drawing

XS5W-T421-□MC-K (plug) composition

XS5W-T421-□MC-K dimensional outline drawing, Units: mm

XS5W-T421-□MC-K wiring diagram

XS5H-T422-□M0-K outline drawing

XS5H-T422-□M0-K dimensional outline drawing, Units: mm

XS5H-T422-□M0-K (plug) composition

TypeCable
With Connector
And Plug At One End
(M12)
Cable
With Connector
And Plug At Both Ends
(M12/M12)
Cable
With Connector
And Plug At Both Ends
(RJ45/RJ45)
TypeModel XS5H
-T42□-□M0-K
Model XS5W
-T42□-□M2-K, -KR
Model XS5W
-T421-□MD-K, -KR
ItemRated current3 A2.5 A
Rated voltage30 V
Contact resistance40 mΩ or less
Insulation resistance1,000 MΩ or more500 MΩ or more
Withstand voltage1,000 V AC 60 secs (leakage current 1 mA or less)
Operating temperature range-25 to +70°C*
Storage temperature range-25 to +70°C
Protective structureM12: IEC IP67, RJ45: IEC IP20

*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.

  • *Refer to the catalog for product specifications other than those listed above.
Part Number
XS5W-T421-BME-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

SGD 104.14

1 Piece(s) 7 Day(s) or more Female StraightMale Straight0.5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

Loading...

  1. 1
 

Basic Information

Number Of Cores 4 Cable rated voltage(V) Less than DC30 V Cable shape Round
Contact material Phosphor Bronze Conforming core wire size(mm2) 22

Please check the type/dimensions/specifications of the part XS5W-T421-BME-K in the Industrial Ethernet Connector XS5/XS6 M12 Connector Harness series.

Similar Part Numbers

Part Number
XS5H-T421-EM0-K
XS5H-T421-GM0-K
XS5H-T421-JM0-K
XS5W-T421-CM1-K
XS5W-T421-CM1-KR
XS5W-T421-CM2-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

SGD 43.66

1 Piece(s) 7 Day(s) or more Male StraightCut off3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 59.03

1 Piece(s) 7 Day(s) or more Male StraightCut off5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 94.16

1 Piece(s) 7 Day(s) or more Male StraightCut off10Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 56.83

1 Piece(s) 7 Day(s) or more Female StraightMale Straight1Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 72.20

1 Piece(s) 7 Day(s) or more Female StraightMale Straight1Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 40.36

1 Piece(s) 7 Day(s) or more Male StraightMale Straight1Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)