(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A connector that is compatible with industrial networks based on Ethernet.
[Features]
· Standard connectors: RJ45 connector type with reduced cable routing space requirements.
· Durable type: RJ45 connector type suitable for wiring outside of control panels.
· Waterproof type: IP67 protective structure.
· Waterproof type: SmartClick connectors with single-action (1/8th turn) connection are available.
· Waterproof type: In addition to socket cable types and anti-flex cable types, strengthened shield cable types are also available.
[Applications]
· Ideal for laying cable outside of control panels.
· Durable type: Intended for FA environments where noise generation is an issue.
Japanese Only
Part Number
Configured Part Number is shown.
XS5W-T421-CMC-K
Industrial Ethernet connector external appearance
XS5W-T421-□MC-K outline drawing
XS5W-T421-□MC-K (plug) composition
XS5W-T421-□MC-K dimensional outline drawing, Units: mm
XS5W-T421-□MC-K wiring diagram
XS5H-T422-□M0-K outline drawing
XS5H-T422-□M0-K dimensional outline drawing, Units: mm
XS5H-T422-□M0-K (plug) composition
Type | Cable With Connector And Plug At One End (M12) | Cable With Connector And Plug At Both Ends (M12/M12) | Cable With Connector And Plug At Both Ends (RJ45/RJ45) | |
---|---|---|---|---|
Type | Model XS5H -T42□-□M0-K | Model XS5W -T42□-□M2-K, -KR | Model XS5W -T421-□MD-K, -KR | |
Item | Rated current | 3 A | 2.5 A | |
Rated voltage | 30 V | |||
Contact resistance | 40 mΩ or less | |||
Insulation resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Withstand voltage | 1,000 V AC 60 secs (leakage current 1 mA or less) | |||
Operating temperature range | -25 to +70°C* | |||
Storage temperature range | -25 to +70°C | |||
Protective structure | M12: IEC IP67, RJ45: IEC IP20 |
*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.
Part Number |
---|
XS5W-T421-CMC-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | CN1 | CN2 | Cable Length (m) | Features | Type | Classification | Contact treatment | Rated Current (A) | Conforming cable external shape (mm) | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 93.23 | 1 Piece(s) | 4 Day(s) or more | Male Straight | Male Straight | 1 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | 2.5 | φ6.5 | M12:IEC IP67, RJ45:IEC IP20 |
Loading...
Number Of Cores | 4 | Cable rated voltage(V) | Less than DC30 V | Cable shape | Round |
---|---|---|---|---|---|
Contact material | Phosphor Bronze | Conforming core wire size(mm2) | 22 |
Please check the type/dimensions/specifications of the part XS5W-T421-CMC-K in the Industrial Ethernet Connector XS5/XS6 M12 Connector Harness series.
Part Number |
---|
XS5H-T421-EM0-K |
XS5H-T421-GM0-K |
XS5H-T421-JM0-K |
XS5W-T421-CMC-KR |
XS5W-T421-CMC-SS |
XS5W-T421-CMC-Y |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | CN1 | CN2 | Cable Length (m) | Features | Type | Classification | Contact treatment | Rated Current (A) | Conforming cable external shape (mm) | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 43.66 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Cut off | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
SGD 59.03 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Cut off | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
SGD 94.16 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Cut off | 10 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
SGD 105.14 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Male Straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 | ||
SGD 85.06 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Male Straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 | ||
SGD 66.82 | 1 Piece(s) | 7 Day(s) or more | Male Straight | Male Straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
How can we improve?
How can we improve?