(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness (Part Numbers)

Industrial Ethernet Connector XS5/XS6 M12 Connector Harness

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

A connector that is compatible with industrial networks based on Ethernet.
[Features]
· Standard connectors: RJ45 connector type with reduced cable routing space requirements.
· Durable type: RJ45 connector type suitable for wiring outside of control panels.
· Waterproof type: IP67 protective structure.
· Waterproof type: SmartClick connectors with single-action (1/8th turn) connection are available.
· Waterproof type: In addition to socket cable types and anti-flex cable types, strengthened shield cable types are also available.
[Applications]
· Ideal for laying cable outside of control panels.
· Durable type: Intended for FA environments where noise generation is an issue.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XS5W-T421-GMC-K

Industrial Ethernet Connector Specifications

Industrial Ethernet connector external appearance

XS5W-T421-□MC-K outline drawing

XS5W-T421-□MC-K (plug) composition

XS5W-T421-□MC-K dimensional outline drawing, Units: mm

XS5W-T421-□MC-K wiring diagram

XS5H-T422-□M0-K outline drawing

XS5H-T422-□M0-K dimensional outline drawing, Units: mm

XS5H-T422-□M0-K (plug) composition

TypeCable
With Connector
And Plug At One End
(M12)
Cable
With Connector
And Plug At Both Ends
(M12/M12)
Cable
With Connector
And Plug At Both Ends
(RJ45/RJ45)
TypeModel XS5H
-T42□-□M0-K
Model XS5W
-T42□-□M2-K, -KR
Model XS5W
-T421-□MD-K, -KR
ItemRated current3 A2.5 A
Rated voltage30 V
Contact resistance40 mΩ or less
Insulation resistance1,000 MΩ or more500 MΩ or more
Withstand voltage1,000 V AC 60 secs (leakage current 1 mA or less)
Operating temperature range-25 to +70°C*
Storage temperature range-25 to +70°C
Protective structureM12: IEC IP67, RJ45: IEC IP20

*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.

  • *Refer to the catalog for product specifications other than those listed above.
Part Number
XS5W-T421-GMC-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

SGD 140.88

SGD 28.18

1 Piece(s) Same day Male StraightMale Straight5Commercial ethernet connector cableCable with connectorRobust, waterproof typeNi substrate gold plated 0.4 μm2.5φ6.5M12:IEC IP67, RJ45:IEC IP20

Loading...

  1. 1
 

Basic Information

Number Of Cores 4 Cable rated voltage(V) Less than DC30 V Cable shape Round
Contact material Phosphor Bronze Conforming core wire size(mm2) 22

Please check the type/dimensions/specifications of the part XS5W-T421-GMC-K in the Industrial Ethernet Connector XS5/XS6 M12 Connector Harness series.

Similar Part Numbers

Part Number
XS5H-T421-EM0-K
XS5H-T421-GM0-K
XS5H-T421-JM0-K
XS5W-T421-GMC-KR
XS5W-T421-GMC-SS
XS5W-T421-GMC-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN1 CN2 Cable Length
(m)
Features Type Classification Contact treatment Rated Current
(A)
Conforming cable external shape
(mm)
Protective Structure

SGD 43.66

1 Piece(s) 7 Day(s) or more Male StraightCut off3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 59.03

1 Piece(s) 7 Day(s) or more Male StraightCut off5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 94.16

1 Piece(s) 7 Day(s) or more Male StraightCut off10Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm3ø6.5M12: IEC IP67

SGD 152.11

1 Piece(s) 7 Day(s) or more Male StraightMale Straight5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

SGD 127.15

1 Piece(s) 7 Day(s) or more Male StraightMale Straight5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

SGD 91.52

1 Piece(s) 7 Day(s) or more Male StraightMale Straight5Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μm2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)