(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
· Small, labor-saving, round waterproof SmartClick connectors.
[Features]
· Wires up to AWG 26 to 18 can be pressure-welded.
· The tightened position is clear, so no torque management is required.
· A newly developed lock structure that is compatible with M12 round type connectors.
· Simply insert the connector and then rotate by approximately 1/8th turn to complete connection.
· There is a distinct click sensation when locking is complete.
· Guarantees the same protective structure IP67 as the M12 connector.
[Applications]
· Just 6 steps to complete wiring with no special tools required.
Japanese Only
Part Number |
---|
XS5C-D4S1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 19.03 SGD 3.81 | 1 Piece(s) | Same day | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - |
Loading...
Connector Shape | Round | Connector series initials | V/W/X | Allowable Current(A) | 4 |
---|---|---|---|---|---|
Protective Structure | IP67(IEC60529) |
Please check the type/dimensions/specifications of the part XS5C-D4S1 in the Round Waterproof Connector - XS5 series.
Part Number |
---|
XS5C-D421 |
XS5C-D423 |
XS5C-D425 |
XS5C-D4S2 |
XS5C-D4S3 |
XS5C-D4S5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 17.38 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | AC1500 | Solder | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Brass | Ni substrate gold plated 0.4 μm | 0.5 | - | ||
SGD 14.52 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | AC1500 | Solder | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | 0.5 | - | ||
SGD 16.28 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | Less than 300 VDC | Solder | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | 0.5 | - | ||
SGD 19.69 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Angle | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
SGD 18.04 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ4 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
SGD 18.95 | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 4 | Cable Connection | Less than 300 VDC | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - |
How can we improve?
How can we improve?